Diodes Incorporated
Back to 模拟开关

PI3USB302-A

2:1 MUX/DeMux 3.3V USB 3.2 Gen 1 Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

PI3USB302-A is a 2-differential channel bi-directional multiplexer/demultiplexer switch. Due to its low bit-to-bit skew, high channel-to-channel noise isolation and bandwidth, this product is ideal for USB 3.2 Gen 1 signal switching at 5.0 Gbps.

Features

  • 2 Differential Channel, 2:1 Mux/DeMux
  • USB 3.2 Gen 1 SuperSpeed switch
  • Bi-directional operation
  • Low Bit-to-Bit Skew, 10 ps max
  • Low channel-to-channel skew: 20 ps max
  • Low insertion loss: 1 dB @ 2.5 GHz (5.0 Gbps)
  • Low Crosstalk: 33 dB @ 2.5 GHz (5.0 Gbps)
  • Low Off Isolation: 27 dB @ 2.5 GHz (5.0 Gbps)
  • VDD Operating Range: 3.3 V +/-10%
  • ESD Tolerance: 2 kV HBM
  • Packaging (Pb-free & Green):
     – 20-contact TQFN (2.5 × 4.5mm)

Application

Routing USB 3.2 Gen 1 SuperSpeed signals

Product Specifications

Product Parameters

Compliance(Only Automotive supports PPAP) Standard
Configuration 2:1 Mux/Demux
Differential Channels 2
HotInsertion 0
Lanes 2
OtherFeatures None
RailToRail 0
Signal Type Differential
Single Ended Channels None
Type SPDT
Voltage 3.3

Related Content

Packages

Applications

Protocols

Technical Documents

Application Information

Design tool model software

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2505 2021-01-26 2021-07-26 Device End of Life (EOL)

FAQs

Related Application FAQs

Related Protocol FAQs